IESNA:LM-63-2002
[TEST]P1644731
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5E-740-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 310W 70CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.59A 310.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30643.8
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 310.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3339.4 3276.5 3106.0 2947.4 2887.5 2905.5 2977.3 3192.7 3575.8 4153.3 4958.2 5957.6 6828.4 7666.2 8444.2 9314.9 
10242.5 11182.1 12349.1 13471.2 14306.0 14904.5 15368.3 15461.0 14629.2 12783.0 9802.7 4925.3 1720.6 589.5 335.1 227.4 134.7 
62.8 0.0 0.0 0.0 
3339.4 3270.5 3109.0 2950.4 2884.5 2902.5 2974.3 3177.8 3536.9 4138.3 4949.2 5894.8 6831.3 7693.1 8465.1 9335.9 
10281.4 11241.9 12420.9 13549.0 14377.8 14973.3 15464.0 15499.9 14748.9 12917.6 9901.4 4994.1 1789.4 622.4 356.1 245.4 146.6 
71.8 0.0 0.0 0.0 
3339.4 3270.5 3126.9 2977.3 2911.5 2929.4 2992.3 3159.8 3489.0 4027.6 4778.6 5694.3 6642.8 7486.7 8321.5 9195.2 
10125.8 11188.1 12397.0 13635.8 14710.0 15431.1 15945.8 16179.2 15667.5 14036.7 10876.9 6047.4 2286.1 948.5 508.7 317.2 
194.5 125.7 41.9 0.0 0.0 
3339.4 3294.5 3168.8 3043.1 2986.3 2998.3 3049.1 3165.8 3426.1 3845.1 4479.4 5290.3 6220.9 7106.6 7998.3 8905.0 
9880.5 10942.7 12208.4 13593.9 14949.4 16179.2 17076.9 17705.2 17654.4 16436.5 13749.5 9392.7 4030.6 1496.1 810.9 460.8 
272.3 179.5 74.8 0.0 0.0 
3339.4 3297.5 3204.7 3112.0 3076.0 3097.0 3156.8 3228.7 3396.2 3716.4 4144.3 4790.6 5658.4 6490.2 7423.8 
8366.4 9365.8 10502.9 11867.3 13351.5 15113.9 16783.6 18294.7 19467.7 19970.4 19467.7 17343.2 13746.5 8366.4 3255.6 
1364.5 754.1 386.0 194.5 71.8 0.0 0.0 
3339.4 3309.4 3249.6 3201.7 3201.7 3255.6 3321.4 3399.2 3512.9 3719.4 4030.6 4434.5 5042.0 5834.9 6663.8 
7612.3 8728.4 9976.2 11439.4 13154.0 15072.0 17112.8 19024.8 20649.6 21711.9 21930.3 21089.5 18668.7 14255.2 8450.2 
2779.8 894.7 347.1 146.6 41.9 3.0 0.0 
3339.4 3336.4 3315.4 3309.4 3357.3 3441.1 3548.8 3686.5 3845.1 4030.6 4267.0 4566.2 4931.3 5454.9 6185.0 
7013.9 7977.4 9228.1 10733.3 12370.0 14392.8 16427.5 18596.9 20649.6 22352.2 23641.9 24563.5 24500.7 22382.2 17020.0 
9656.0 3937.8 843.8 248.4 68.8 6.0 0.0 
3339.4 3339.4 3330.4 3339.4 3396.2 3495.0 3629.6 3785.2 3958.8 4162.2 4401.6 4685.9 5036.0 5472.9 6176.0 
7001.9 7869.7 9060.6 10538.8 12259.3 14228.2 16391.6 18468.3 20425.2 22196.6 23618.0 24629.3 24793.9 22860.9 17741.1 
10098.9 4958.2 1122.1 302.2 74.8 9.0 0.0 
3339.4 3354.3 3363.3 3405.2 3495.0 3620.6 3788.2 3982.7 4198.1 4455.5 4760.7 5083.9 5380.1 5760.1 6331.6 
7064.7 7806.8 8925.9 10475.9 12241.4 14201.3 16245.0 18091.2 19698.1 21215.2 22510.8 23534.2 23845.4 22017.1 16230.1 
9461.5 4323.8 1445.3 406.9 110.7 18.0 0.0 
3339.4 3348.3 3381.3 3453.1 3578.8 3749.3 3943.8 4168.2 4410.6 4688.9 5009.1 5317.3 5625.5 6026.4 6603.9 
7286.2 8067.1 9252.1 10778.1 12564.5 14407.8 16173.2 17678.3 19126.6 20512.0 21658.0 22415.1 22014.1 18791.4 12615.4 
6876.2 2244.2 670.3 329.1 164.6 32.9 0.0 
3339.4 3327.4 3369.3 3456.1 3593.7 3776.2 3985.7 4204.1 4416.6 4656.0 4904.3 5119.8 5386.1 5736.2 6223.9 
6852.3 7666.2 8827.2 10272.5 11780.6 13372.4 14862.6 16245.0 17842.9 19380.9 20655.6 21095.5 19416.8 14324.0 8231.7 
3387.2 864.8 260.3 107.7 41.9 18.0 0.0 
3339.4 3351.3 3393.2 3486.0 3632.6 3812.1 4012.6 4231.1 4434.5 4650.0 4868.4 5053.9 5275.4 5571.6 6032.4 
6595.0 7429.8 8513.0 9778.7 11074.4 12456.8 13471.2 14407.8 15341.3 15945.8 16266.0 15832.1 13908.1 9829.6 5395.1 
2076.6 541.6 173.6 56.9 20.9 12.0 0.0 
3339.4 3330.4 3372.3 3453.1 3593.7 3764.3 3967.7 4165.2 4353.7 4548.2 4736.8 4883.4 5056.9 5332.2 5748.1 
6331.6 7061.7 7923.5 8764.3 9500.4 10122.8 10353.2 10347.3 10266.5 9961.3 9536.4 8782.3 7405.9 5071.9 2558.4 703.2 
209.5 68.8 23.9 12.0 6.0 0.0 
3339.4 3354.3 3378.3 3447.1 3566.8 3722.4 3901.9 4057.5 4219.1 4347.8 4464.5 4554.2 4593.1 4533.3 4258.0 
3806.2 3246.6 2603.3 1924.0 1328.6 906.7 631.4 478.8 377.0 293.2 224.4 176.5 137.6 107.7 77.8 56.9 35.9 20.9 12.0 9.0 6.0 0.0 
3339.4 3342.4 3351.3 3393.2 3498.0 3617.6 3743.3 3842.1 3863.0 3701.4 3279.5 2651.1 1939.0 1262.7 804.9 604.4 529.6 
481.8 433.9 383.0 332.1 287.3 242.4 206.5 173.6 137.6 107.7 86.8 65.8 47.9 32.9 20.9 15.0 12.0 6.0 6.0 0.0 
3339.4 3354.3 3345.4 3369.3 3429.1 3503.9 3509.9 3321.4 2776.8 2064.7 1352.5 867.8 682.2 604.4 547.6 490.7 433.9 
380.0 329.1 281.3 239.4 203.5 173.6 149.6 128.7 104.7 80.8 62.8 47.9 35.9 23.9 15.0 12.0 9.0 6.0 6.0 0.0 
3339.4 3351.3 3330.4 3327.4 3345.4 3315.4 3019.2 2307.0 1562.0 999.4 787.0 709.2 625.4 550.6 475.8 412.9 350.1 293.2 
242.4 200.5 164.6 140.6 122.7 110.7 95.8 83.8 71.8 53.9 41.9 32.9 23.9 15.0 9.0 6.0 6.0 3.0 0.0 
3339.4 3327.4 3300.5 3273.5 3231.6 2980.3 2319.0 1508.1 942.6 801.9 751.1 685.2 589.5 493.7 406.9 332.1 272.3 221.4 182.5 
152.6 131.7 116.7 104.7 92.8 80.8 71.8 59.8 50.9 38.9 29.9 20.9 15.0 9.0 6.0 3.0 0.0 0.0 
3339.4 3312.4 3288.5 3252.6 3135.9 2630.2 1780.4 1065.2 825.9 775.0 721.1 634.4 535.6 430.9 341.1 269.3 221.4 182.5 149.6 
128.7 116.7 104.7 92.8 80.8 71.8 62.8 50.9 41.9 32.9 26.9 20.9 12.0 6.0 3.0 0.0 0.0 0.0 
3339.4 3312.4 3288.5 3249.6 3082.0 2414.8 1517.1 927.6 801.9 757.0 688.2 589.5 481.8 377.0 296.2 236.4 197.5 161.6 134.7 116.7 
101.7 92.8 80.8 74.8 62.8 53.9 41.9 29.9 23.9 20.9 18.0 12.0 9.0 3.0 0.0 0.0 0.0 
3339.4 3285.5 3261.6 3222.7 3010.2 2244.2 1376.4 879.7 787.0 736.1 655.3 553.6 445.8 338.1 266.3 215.4 179.5 149.6 125.7 104.7 
92.8 80.8 71.8 62.8 53.9 44.9 32.9 23.9 18.0 15.0 12.0 9.0 6.0 0.0 0.0 0.0 0.0 
3339.4 3276.5 3252.6 3213.7 3004.2 2256.2 1370.5 867.8 787.0 733.1 646.3 547.6 433.9 332.1 260.3 209.5 173.6 146.6 122.7 101.7 
89.8 77.8 68.8 59.8 50.9 41.9 29.9 20.9 15.0 15.0 12.0 9.0 6.0 0.0 0.0 0.0 0.0 
